SLVAFP0 December 2023 LMR51610
Duty cycle is calculated using Equation 5. The maximum duty cycle is needed at the minimum input voltage. For example, VO=-12V, Dmax = 0.55 at VIN_min = 12V, Dmin = 0. 23 at VIN_max = 48V, Dnorm = 0.38 at VIN_norm = 24V.