SLVAFP0 December 2023 LMR51610
In this section, the inductor and output capacitor is designed in a practical application. The loop response is considered during the process. Note that VO is negative in all the equations.
Detailed design procedure is described based on a design example. For this design example, 400 kHz operating frequency LMR51610X is used with design specs as shown in Table 3-4. Figure 3-3 shows the reference design circuit.
VO (V) | VIN (V) | IO (A) | fSW (kHz) | Output Voltage Ripple ΔVO | ||
---|---|---|---|---|---|---|
VIN_min | VIN_norm | VIN_max | ||||
-12 | 12 | 24 | 48 | 0.4 | 400 | 0.5%*|VO| = 60 mV |