SLVAFP0 December 2023 LMR51610
The output voltage of the LMR51610 device is same as buck design, Equation 6 is used to determine the output voltage of the converter. Choose the value of RFBB to be 22.1 kΩ. With the desired output voltage set to -12V and the VREF = 0.8 V, the RFBT value can then be calculated using Equation Equation 6. The formula yields to a value 309kΩ .
VO (V) | RFBT (kΩ) | RFBT (kΩ) |
---|---|---|
-3.3 | 69.8 | 22.1 |
-5 | 118 | 22.1 |
-12 | 309 | 22.1 |
-15 | 392 | 22.1 |