SLVAFT2A May 2024 – July 2024 TPS2HCS10-Q1
Initializes the device with device configuration structure.
This function can take a configuration structure that is generated from the Smart Fuse Configurator GUI software and send all of the values to the attached high-side switch. The common practice here is to call this function on initial boot of the MCU or when the device wakes up from sleep mode with all of the register configurations lost.
in | config | Pointer to configuration structure |
returnCode | An instance of tHCSResponseCode |