SLVAFU5 July   2024 LP87521-Q1 , LP87562-Q1 , LP87563-Q1 , TPS62811-Q1 , TPS745-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Design Parameters
  6. Power Design
  7. Sequencing
    1. 4.1 Startup
    2. 4.2 Shutdown
  8. Schematic
  9. Compatibility with X9HP
  10. Software Drivers
  11. Recommended External Components
  12. Summary
  13. 10References

Design Parameters

Table 2-1 shows the power rails, load requirements, and startup or shutdown sequencing requirements and Section 8 shows typical measurement data.
Table 2-1 Design Parameters
VOLTAGE (V) RAIL NAME MAX LOAD (mA) SOURCE STARTUP DELAY (trigger) SHUTDOWN DELAY (trigger)
0.6 VDDQLP_DRAM 500 AP_TPS628501 0ms (EN_TPS628501 high) 0ms (EN_TPS628501 low)
0.8 VDDIO_RTC0V8 5 RTC_LDO2 0ms (EN_RTC_LDO2 high) 0ms (EN_RTC_LDO2 low)
0.85 VDD_SAF_0V85 1000 SAF_BUCK1 0ms (SAF_BUCK1 = SYS_PWR_ON high) 10ms (SAF_BUCK1 = SYS_PWR_ON low)
VDD_AP_0V85 10000 LP87562_B0-B2 0ms (LP87562_EN1 = SYS_CTRL0 high) 3ms (LP87562_EN1 = SYS_CTRL0 low)

VDD_MIPI_0V85

VDD_PCIE_0V85

VDD_USB

VDDD_USB

450 LP87562_B0-B2 0ms (LP87562_EN1 = SYS_CTRL0 high) 3ms (LP87562_EN1 = SYS_CTRL0 low)
VDD_DRAM_0V85 2000 LP87562_B3 0ms (LP87562_EN1 = SYS_CTRL0 high) 3ms (LP87562_EN1 = SYS_CTRL0 low)
VDD_CPU_0V85 10000 LP87521_B0-B3 0ms (LP87521_EN1 = SYS_CTRL1 high) 3ms (LP87521_EN1 = SYS_CTRL1 low)
VDD_GPU_0V85 8000 LP87563_B0-B1 2ms (LP87563_EN1 = SYS_CTRL1 high) 1ms (LP87521_EN1 = SYS_CTRL1 low)
1.1 VDDQ_DRAM_1V1 750 LP87563_B2 1ms (LP87563_EN1 = SYS_CTRL1 high) 1ms (LP87521_EN1 = SYS_CTRL1 low)
1.8 VDD_RTC_1V8 300 RTC_LDO1 0ms (EN_RTC_LDO1 high) 0ms (EN_RTC_LDO1 low)
VDD_SAF_1V8 <500 SAF_LDO1 0ms (EN_SAF_LDO1 high) 0ms (EN_SAF_LDO1 low)

VDDA_1V8

VDDA_MIPI_1V8

1300 LP87563_B3 1ms (LP87563_EN1 = SYS_CTRL1 high) 2ms (LP87563_EN1 = SYS_CTRL1 low)
VDD_LP4_1V8 200 AP_TPS745 0ms (EN_AP_TPS745 high) 0ms (EN_AP_TPS745 low)
3.3 VDD_SAF_3V3 <500 SAF_LDO2 0ms (EN_SAF_LDO2 high) 0ms (EN_SAF_LDO2 low)
VDDH_3V3

VDDIO_3V3

750 AP_TLV767 0ms (EN_AP_TLV767 high) 0ms (EN_AP_TLV767 low)
Signal RTC_RESET - PG_RTC_LDO2 - -
SAFETY_RESET - PG_SAF_LDO1 - -
AP_RESET - PG_AP_TPS628501 - -