SLVAFZ0 November   2024 DRV8161 , DRV8162

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Three-Phase Gate Driver
    1. 2.1 Architecture
    2. 2.2 Layout Considerations
      1. 2.2.1 Advantages
        1. 2.2.1.1 MCU to DRV Signal Routing
        2. 2.2.1.2 Component Reduction
      2. 2.2.2 Challenges
        1. 2.2.2.1 MOSFET Placement
    3. 2.3 Typical Applications
  6. 3Half-Bridge (Single Phase) Gate Driver
    1. 3.1 Architecture
    2. 3.2 Layout Considerations
      1. 3.2.1 Advantages
        1. 3.2.1.1 MOSFET Placement
        2. 3.2.1.2 Independent Control
        3. 3.2.1.3 Ease of Replacement
      2. 3.2.2 Challenges
        1. 3.2.2.1 Longer Routing Between Gate Driver and Micro Controller
        2. 3.2.2.2 Additional Component Requirements
    3. 3.3 Typical Applications
  7. 4Summary
  8. 5References

Typical Applications

Three-phase gate drivers are becoming an industry standard for brushless motors due to several application requirements. Three-phase gate drivers are well established, robust, and have many integrated features that make them a one stop shop of commutating the three-phases.

Three-phase drivers are very well established in almost all applications involving BLDC motors. This includes power tools, drones, and medical pumps to everyday items such as toys and cameras.