SLVAFZ0 November 2024 DRV8161 , DRV8162
With the entirety of the three-phase pre-drivers being encapsulated into the same package there is added benefit of driver placement simplicity in board design. The MCU signals all head to the single driver IC which outputs the six gate drive signals, therefore, making the routing, for input and serial data communication signals such as SPI, easier.