SLVAFZ0 November   2024 DRV8161 , DRV8162

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Three-Phase Gate Driver
    1. 2.1 Architecture
    2. 2.2 Layout Considerations
      1. 2.2.1 Advantages
        1. 2.2.1.1 MCU to DRV Signal Routing
        2. 2.2.1.2 Component Reduction
      2. 2.2.2 Challenges
        1. 2.2.2.1 MOSFET Placement
    3. 2.3 Typical Applications
  6. 3Half-Bridge (Single Phase) Gate Driver
    1. 3.1 Architecture
    2. 3.2 Layout Considerations
      1. 3.2.1 Advantages
        1. 3.2.1.1 MOSFET Placement
        2. 3.2.1.2 Independent Control
        3. 3.2.1.3 Ease of Replacement
      2. 3.2.2 Challenges
        1. 3.2.2.1 Longer Routing Between Gate Driver and Micro Controller
        2. 3.2.2.2 Additional Component Requirements
    3. 3.3 Typical Applications
  7. 4Summary
  8. 5References

Architecture

A Three-Phase gate driver can take in signals for all three half-bridges and can output up to six gate drive signals for the power stage. Figure 2-1 shows the implementation for driving a BLDC motor using a three-phase gate driver. The PWM input signals go from the microcontroller to the gate driver unit then to the MOSFET power stage.

 Functional Block Diagram: Three-Phase Gate DriverFigure 2-1 Functional Block Diagram: Three-Phase Gate Driver