SLVAFZ0 November   2024 DRV8161 , DRV8162

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Three-Phase Gate Driver
    1. 2.1 Architecture
    2. 2.2 Layout Considerations
      1. 2.2.1 Advantages
        1. 2.2.1.1 MCU to DRV Signal Routing
        2. 2.2.1.2 Component Reduction
      2. 2.2.2 Challenges
        1. 2.2.2.1 MOSFET Placement
    3. 2.3 Typical Applications
  6. 3Half-Bridge (Single Phase) Gate Driver
    1. 3.1 Architecture
    2. 3.2 Layout Considerations
      1. 3.2.1 Advantages
        1. 3.2.1.1 MOSFET Placement
        2. 3.2.1.2 Independent Control
        3. 3.2.1.3 Ease of Replacement
      2. 3.2.2 Challenges
        1. 3.2.2.1 Longer Routing Between Gate Driver and Micro Controller
        2. 3.2.2.2 Additional Component Requirements
    3. 3.3 Typical Applications
  7. 4Summary
  8. 5References

Ease of Replacement

In the event of IC damage to one phase, now the customer can replace that particular phase’s IC instead of replacing the total three phase driver. This reduces equipment cost and can also allow for easier repairs.