SLVAFZ0 November   2024 DRV8161 , DRV8162

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Three-Phase Gate Driver
    1. 2.1 Architecture
    2. 2.2 Layout Considerations
      1. 2.2.1 Advantages
        1. 2.2.1.1 MCU to DRV Signal Routing
        2. 2.2.1.2 Component Reduction
      2. 2.2.2 Challenges
        1. 2.2.2.1 MOSFET Placement
    3. 2.3 Typical Applications
  6. 3Half-Bridge (Single Phase) Gate Driver
    1. 3.1 Architecture
    2. 3.2 Layout Considerations
      1. 3.2.1 Advantages
        1. 3.2.1.1 MOSFET Placement
        2. 3.2.1.2 Independent Control
        3. 3.2.1.3 Ease of Replacement
      2. 3.2.2 Challenges
        1. 3.2.2.1 Longer Routing Between Gate Driver and Micro Controller
        2. 3.2.2.2 Additional Component Requirements
    3. 3.3 Typical Applications
  7. 4Summary
  8. 5References

Architecture

A half-bridge driver only takes in two inputs signals to drive the high side and low side gate of MOSFET half-bridge. Since each DRV half bridge can only drive one phase, you need three DRV half-bridge ICs to drive a three-phase BLDC motor.

Figure 3-1 shows the implementation for driving a BLDC motor using three single half-bridge drivers.

 Functional Block Diagram: 3x
                    Single Half Bridge Driver With Zoom in on one Phase Figure 3-1 Functional Block Diagram: 3x Single Half Bridge Driver With Zoom in on one Phase