SLVK099B March 2022 – September 2023 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODUCTION DATA
The purpose of this study was to characterize the effect of heavy-ion irradiation on the single-event effect (SEE) performance of the TPS7H500x-SP series of PWM controllers. Heavy-ions with LETEFF = 30 to 75 MeV·cm2/mg were were used for the SEE characterization campaign. Flux of 7.26 × 104 to 1.65 × 105 ions/cm2·s and fluences ranging from 9.96 × 106 to 1.01 × 107 ions/cm2 per run were used for the characterization. The SEE results demonstrated that the TPS7H5001-SP is free of destructive SEL, SEB, and cross conduction up to LETEFF = 75 MeV·cm2/mg and across the full electrical specifications. Transients at LETEFF = 30 to 75 MeV·cm2/mg on OUTX, SRX, VLDO, REFCAP, SS, COMP, and VOUT are presented and discussed. CREME96-based worst-week event-rate calculations for LEO(ISS) and GEO orbits for the DSEE and SET (at VIN= 12 V and FSW= 500 KHz) are presented for reference.