SLVK174 September   2024 TPS7H1121-SP

 

  1.   1
  2.   TPS7H1121-SP Single-Event Effects (SEE)
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
    1. 3.1 Device and Test Board Information Continued
  7. Irradiation Facility and Setup
  8. Depth, Range, and LETEFF Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A Total Ionizing Dose from SEE Experiments
  15.   B References

Single-Event Transients (SET)

SETs are defined as heavy-ion induced transients on VOUT, PG, or SS of the TPS7H1121-SP.

Testing was performed at room temperature (no external temperature control applied). The heavy-ion species used for SET testing were Thulium (169Tm at 20.3 MeV/nucleon, MSU facility) and Holmium (165Ho at 15 MeV/nucleon, TAMU facility). For both ions an incident angle of 0° was used to achieve an LETEFF = 75 MeV·cm2/mg, for more details refer to Ion LETEFF, Depth, and Range in Silicon. A flux of 6.34 x 104 to 1.05 x 105 ions/cm2·s and fluence of 107 ions/cm2 per run were used for the SET characterization discussed in this chapter. Over the course of testing three devices, not a single transient or SEFI was recorded on any of the monitored signals indicating that the TPS7H1121-SP is SET/SEFI free up to LETEFF = 75 MeV·cm2/mg.

Waveform size, sample rate, trigger type, value, and signal for all scopes used is presented on Table 8-1.

Table 8-1 Scope Settings

Scope Model

Trigger Signal

Trigger Type

Trigger Value

Record Length

Sample Rate

PXIe-5172 (1)

VOUT

Window ±3%

100k

100MS/s

PXIe-5172 (2)

PG

Edge/Negative 0.5V

below nominal

100k

10MS/s

PXIe-5172 (3)

SS

Edge/Negative 20%

100k

10MS/s

Table 8-2 Summary of TPS7H1121-SP SET Test Condition and Results
Run # Unit #

Facility

Ion LETEFF (MeV·cm2/mg)

VIN (V)

Flux (ions·cm2/mg) Fluence (# ions) PXIe-5172 VOUT # ≥ 3% PXIe-5172 PG#

PXIe-5172 SS #

19

7

MSU

169Tm

75

5

1.04 × 105 1.00 × 107

0

0

0

20

12

9.78 × 104 1.00 × 107

0

0

0

21

8

MSU

169Tm

75

5

9.71 × 104 1.00 × 107

0

0

0

22

12

1.05 × 105 1.00 × 107

0

0

0

23

9

TAMU

165Ho

75

5

6.39 × 104

1.00 × 107

0

0

0

24

12

6.34 × 104

1.00 × 107

0

0

0