SLVK182 December 2024 DRV8351-SEP
Table 1-1 lists the device information used for TID HDR characterization and qualification.
TID HDR Details: up to 50 krad(Si) | |
---|---|
TI Device Number | DRV8351-SEP |
Package | 20-pin PW (TSSOP) |
Technology | LBC9 |
Die Lot Number | 3305394 (DMOS6) |
A/T Lot Number and Date Code | 4076947, 2405 (MLA) |
Quantity Tested | 25 irradiated devices + five control |
Lot Accept or Reject | Devices passed 30krad(Si) |
HDR Radiation Facility | Texas Instruments CLAB in Dallas, Texas |
HDR Dose Level | 10krad(Si), 20krad(Si), 30krad(Si), 40krad(si), 50krad(si) |
HDR Dose Rate | 177.47 -rad(Si) /s ionizing radiation |
HDR Radiation Source | Gammacell 220 Excel (GC-220E) Co-60 |
Irradiation Temperature | Ambient, room temperature |