SLVK182 December   2024 DRV8351-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Bias Diagram
    4. 2.4 Test Configuration and Condition
  6. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 Specification Compliance Matrix
  7. 4Reference Documents
  8. 5Appendix: HDR TID Report Data
  9. 6Appendix: ELDRS TID Report Data

Total Dose Test Setup

The DRV8351-SEP was set up with PVDD and GVDD powered up to 15V and 40V respectively. The inputs (INLx and INHx) were all tied together. DRV8351-SEP has a 3x PWM mode such that given a high side input, the low side automatically inverts the signals such that a motor can be driven with 3 signals versus the 6 required from a non inverting device. The switching frequency Fs = 100kHz, switching from 0V to 5V.