Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UA78M 500mA, Positive-Voltage
Linear Regulator
1 Features
- Input voltage range
(VIN): 5.3V to 30V
- Absolute maximum input
voltage:
- Legacy chip: 35V
- New chip: 45V
- Fixed output voltage range
(VOUT): 3.3V to 12V
- Output current (IOUT):
Up to 500mA
- Quiescent current IQ:
4.5mA
- Built-in, short-circuit current
limiting and thermal protection
- Stable without any external
components
- Operating junction temperature
range:
- Legacy chip C versions:
0°C to +125°C
- Legacy chip I version:
–40°C to +125°C
- New chip: –40°C to +125°C