SLVS238L August 1999 – November 2024 TL331 , TL331B , TL391B
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 0V to VCC – 1.5V |
Supply Voltage | 2V to 36V |
Logic Supply Voltage (RPULLUP Voltage) | 2V to 36V |
Output Current (VLOGIC/RPULLUP) | 1µA to 4mA |
Input Overdrive Voltage | 100mV |
Reference Voltage | 2.5V |
Load Capacitance (CL) | 15pF |