SLVSAF7C September 2010 – April 2019 TPS61251
PRODUCTION DATA.
Table 2 lists the design requirements.
PARAMETER | SYMBOL | VALUE | UNIT |
---|---|---|---|
Input voltage | VIN | 3.6 | V |
Minimum input voltage | VIN(min) | 2.9 | V |
Output voltage | VOUT | 5.5 | V |
Input current limit set by RILIM | ILIM | 500 | mA |
Feedback voltage | VFB | 1.2 | V |
Switching frequency | f | 3.5 | MHz |
Estimated efficiency | η | 90% | |
Inductor value of choice | L1 | 1 | µH |