SLVSB69C June   2012  – September 2021 TPS54719

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Fixed Frequency PWM Control
      2. 7.3.2 Slope Compensation And Output Current
      3. 7.3.3 Bootstrap Voltage (Boot) And Low Dropout Operation
      4. 7.3.4 Error Amplifier
      5. 7.3.5 Voltage Reference
      6. 7.3.6 Adjusting The Output Voltage
      7. 7.3.7 Enable and Adjusting Undervoltage Lockout
      8. 7.3.8 Slow Start/Tracking Pin
      9. 7.3.9 Sequencing
    4. 7.4 Device Functional Modes
      1. 7.4.1  Constant Switching Frequency And Timing Resistor (RT Pin)
      2. 7.4.2  Overcurrent Protection
      3. 7.4.3  Frequency Shift
      4. 7.4.4  Reverse Overcurrent Protection
      5. 7.4.5  Power Good (PWRGD Pin)
      6. 7.4.6  Overvoltage Transient Protection
      7. 7.4.7  Thermal Shutdown
      8. 7.4.8  Small Signal Model For Loop Response
      9. 7.4.9  Simple Small Signal Model For Peak Current Mode Control
      10. 7.4.10 Small Signal Model For Frequency Compensation
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 High Frequency, 1.8-V Output Power Supply Design With Adjusted UVLO
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
        1. 8.2.3.1 Selecting The Switching Frequency
        2. 8.2.3.2 Output Inductor Selection
        3. 8.2.3.3 Output Capacitor
        4. 8.2.3.4 Input Capacitor
        5. 8.2.3.5 Slow-Start Capacitor
        6. 8.2.3.6 Bootstrap Capacitor Selection
        7. 8.2.3.7 Undervoltage Lockout Set Point
        8. 8.2.3.8 Output Voltage And Feedback Resistors Selection
        9. 8.2.3.9 Compensation
      4. 8.2.4 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
      1. 10.2.1 Power Dissipation Estimate
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Overview

The TPS54719 is a 6-V, 7-A, synchronous step-down (buck) converter with two integrated n-channel MOSFETs. To improve performance during line and load transients, the device implements a constant frequency, peak current mode control, which reduces output capacitance and simplifies external frequency compensation design. The wide switching frequency of 200 kHz to 2000 kHz allows for efficiency and size optimization when selecting the output filter components. The switching frequency is adjusted using a resistor to ground on the RT pin.

The TPS54719 has a typical default start-up voltage of 2.4 V. The EN pin has an internal pullup current source that can be used to adjust the input voltage undervoltage lockout (UVLO) with two external resistors. In addition, the pullup current provides a default condition when the EN pin is floating for the device to operate. The total operating current for the TPS54719 is 455 μA when not switching and under no load. When the device is disabled, the supply current is less than 5 μA.

The integrated 30-mΩ MOSFETs allow for high efficiency power supply designs with continuous output currents up to 7 amperes.

The TPS54719 reduces the external component count by integrating the boot recharge diode. The bias voltage for the integrated high-side MOSFET is supplied by a capacitor on the BOOT to PH pin. The boot capacitor voltage is monitored by an UVLO circuit and turns off the high-side MOSFET when the voltage falls below a preset threshold. This BOOT circuit allows the TPS54719 to operate approaching 100%. The output voltage can be stepped down to as low as the 0.6-V reference.

The TPS54719 has a power-good comparator (PWRGD) with 2% hysteresis.

The TPS54719 minimizes excessive output overvoltage transients by taking advantage of the overvoltage power-good comparator. When the regulated output voltage is greater than 110% of the nominal voltage, the overvoltage comparator is activated, and the high-side MOSFET is turned off and masked from turning on until the output voltage is lower than 108%.

The SS/TR pin is used to minimize inrush currents or provide power supply sequencing during power up. A small value capacitor should be coupled to the pin for slow start. The SS/TR pin is discharged before the output power up to make sure there is a repeatable restart after an over-temperature fault, UVLO fault, or disabled condition.

The use of a frequency foldback circuit reduces the switching frequency during start-up and overcurrent fault conditions to help limit the inductor current.