SLVSB69C June 2012 – September 2021 TPS54719
PRODUCTION DATA
The TPS54719 uses a transconductance amplifier for the error amplifier and readily supports two of the commonly used frequency compensation circuits. The compensation circuits are shown in Figure 7-11. The Type 2 circuits are most likely implemented in high bandwidth power supply designs using low-ESR output capacitors. In Type 2A, one additional high frequency pole is added to attenuate high frequency noise.
The design guidelines for TPS54719 loop compensation are as follows:
where: