SLVSB76B August 2012 – August 2019 TPS63036
PRODUCTION DATA.
The design guideline provides a component selection to operate the device within the recommended operating conditions.
Table 1 shows the list of components for the Application Curves.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
TPS63036 | Texas Instruments | |
L1 | 1.5 μH, 3 mm x 3 mm x 1.5 mm | Coilcraft, LPS3015-152MLC |
C1 | 10 μF 6.3V, 0603, X7R ceramic | GRM188R60J106KME84D, Murata |
C2 | 3 × 10 μF 6.3V, 0603, X7R ceramic | GRM188R60J106KME84D, Murata |
R1, R2 | Depending on the output voltage at TPS63036 |
The TPS63036 buck-boost converter has internal loop compensation. Therefore, the external L-C filter has to be selected to work with the internal compensation. As a general rule of thumb, the product L × C should not move over a wide range when selecting a different output filter. However, when selecting the output filter a low limit for the inductor value exists to avoid sub-harmonic oscillation which could be caused by a far too fast ramp up of the amplified inductor current. For the TPS63036 the minimum inductor value should be kept at 1 uH. To simplify this process Table 1 outlines possible inductor and capacitor value combinations.
INDUCTOR VALUE [µH](1) | OUTPUT CAPACITOR VALUE [µF](2) | ||
---|---|---|---|
30 | 44 | 66 | |
1.0 | √ | √ | √ |
1.5 | √(3) | √ | √ |
2.2 | √ |