SLVSB97E July 2012 – January 2018 TPS23751 , TPS23752
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEN (DETECTION AND ENABLE) | ||||||
Bias current | DEN open, IVDD + IDEN + IRTN, VVDD = 10.1 V, not in mark | 3 | 5 | 12 | µA | |
DEN leakage current | VDEN = VVDD = 57 V | 0.1 | 5 | µA | ||
Detection current | IVDD + IDEN + IRTN, VVDD = 1.4 V | 53.8 | 56.5 | 58.3 | µA | |
IVDD + IDEN + IRTN, VVDD = 10.1 V | 395 | 410 | 417 | |||
VPD_DIS | Disable threshold | DEN falling | 3 | 3.6 | 5 | V |
Hysteresis | 50 | 113 | 200 | mV | ||
CLS (CLASSIFICATION) | ||||||
ICLS | Classification current | 13 V ≤ VVDD ≤ 21 V, Measure IVDD + IDEN + IRTN | mA | |||
RCLS = 1270 Ω | 1.80 | 2.17 | 2.60 | |||
RCLS = 243 Ω | 9.90 | 10.60 | 11.20 | |||
RCLS = 137 Ω | 17.60 | 18.60 | 19.40 | |||
RCLS = 90.9 Ω | 26.50 | 27.90 | 29.30 | |||
RCLS = 63.4 Ω | 38.00 | 39.90 | 42.00 | |||
VCL_ON VCL_H |
Class lower threshold | VVDD rising, VCLS ↑ | 11.9 | 12.5 | 13 | V |
Hysteresis | 1.4 | 1.6 | 1.7 | V | ||
VCU_OFF VCU_H |
Class upper threshold | VVDD rising, VCLS ↓ | 21 | 22 | 23 | V |
Hysteresis | 0.50 | 0.75 | 0.90 | V | ||
VMSR | Mark reset threshold | VVDD falling | 3 | 3.9 | 5 | V |
Mark state resistance | 2-point measurement at 5 V and 10.1 V | 6 | 9.1 | 12 | kΩ | |
Leakage current | VVDD = 57 V, VCLS = 0 V, measure ICLS | 1 | µA | |||
RTN (PASS DEVICE) | ||||||
rDS(on) | On resistance | VVC = VAPD = VARTN = VCS = VVDD | 0.20 | 0.45 | 0.75 | Ω |
Current limit | VVC = VAPD = VARTN = VCS = VVDD, VRTN =1.5 V, Measure IRTN | 0.85 | 1.00 | 1.20 | A | |
Inrush current | VVC = VAPD = VARTN = VCS = VDD, VRTN = 2 V, VDD = 20 V → 48 V | 100 | 140 | 180 | mA | |
Inrush termination | Percentage of inrush current | 80% | 90% | 99% | ||
Foldback threshold | VRTN ↑ | 11.0 | 12.3 | 13.6 | V | |
Foldback deglitch time | VRTN rising to when current limit changes to inrush current limit | 500 | 800 | 1500 | µs | |
Input bias current | VVDD = VRTN = 30 V, Measure IRTN | 30 | µA | |||
RTN leakage current | VRTN = VVDD = 100 V, VDEN = VVSS | 50 | µA | |||
T2P (TYPE 2 PSE INDICATION) | ||||||
VT2P | Output low voltage | IT2P = 2 mA, after 2-event classification and softstart is complete, VVC = 12 V, VCTL = 3 V, VARTN = VVSS |
0.26 | 0.60 | V | |
tT2P | T2P startup delay | VCTL = 3 V, VAPD = 2 V, Measure from switching start to VT2P ↓ | 2 | 4.3 | 7 | ms |
Leakage current | VT2P = 18 V, VARTN = VVSS | 10 | µA | |||
PoE – PD UVLO | ||||||
VUVLO_R | UVLO rising threshold | 36.3 | 38.1 | 40 | V | |
UVLO falling threshold | 30.5 | 32.0 | 33.6 | |||
SUPPLY CURRENT | ||||||
Operating current | Measure IVDD, VVDD = 48 V, 40 V ≤ VVDD ≤ 57 V | 210 | 500 | µA | ||
Off-state current | ARTN and VVC open, VVDD = 30 V, Measure IVDD | 300 | µA | |||
THERMAL SHUTDOWN | ||||||
Shutdown | TJ rising | 135 | 145 | 155 | °C | |
Hysteresis (1) | 20 | °C |