TPS23752
IEEE 802.3at PoE interface with flyback DC-DC controller and Sleep Mode Feature
TPS23752
- IEEE 802.3at Classification With Status Flag
- High Efficiency Solutions Over Wide Load Range
- Powers Up to 25.5 W PDs
- Robust 100 V, 0.5 Ω Hotswap MOSFET
- Synchronous Rectifier Disable Signal
- PowerPAD™ TSSOP Packages
- Complete PoE Interface Plus DC-DC Controller
- Adapter ORing Support
- Programmable Frequency
- TPS23752 Supports Ultra-Low Power Sleep Modes
- –40°C to 125°C Junction Temperature Range
The TPS23751 is a 16-pin integrated circuit that combines a Power-over-Ethernet (PoE) powered device (PD) interface and a current-mode DC-DC controller optimized specifically for applications requiring high efficiency over a wide load range.
The PoE interface implements type-2 hardware classification per IEEE 802.3at. It also includes an auxiliary power detect (APD) input and a disable function (DEN). A 0.5-Ω, 100-V pass MOSFET minimizes heat dissipation and maximizes power utilization.
The DC-DC controller features internal soft-start, a bootstrap startup current source, current-mode control with slope compensation, blanking, and current limiting. Efficiency is enhanced at light loads by disabling synchronous rectification and entering variable frequency operation (VFO).
The TPS23752 is a 20-pin extended version of the TPS23751 with the addition of a Sleep Mode feature. Sleep Mode disables the converter to minimize power consumption while still generating the Maintain Power Signature (MPS) required by IEEE802.3at.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS2375x IEEE 802.3at PoE Interface With Flyback DC-DC Controller datasheet (Rev. E) | PDF | HTML | 26 Jan 2018 |
Application note | PoE Powered Devices Debug Guidelines | PDF | HTML | 19 Jul 2021 | |
Application note | PoE PD Schematic Review Guidelines | PDF | HTML | 29 Apr 2021 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Technical article | Maximizing PoE PD efficiency on a budget | PDF | HTML | 10 Nov 2015 | |
Application note | Lightning Surge Considerations for PoE Powered Devices | 30 Apr 2015 | ||
Application note | TPS23752 Maintain Power Signature Operation in Sleep Mode | 12 Apr 2013 | ||
User guide | TPS23752EVM-145 EVM: Evaluation Module for TPS23752 | 28 Jul 2012 | ||
Application note | High Efficiency Class 4 PoE Powered Device | 23 Mar 2011 | ||
Application note | Advanced Adapter ORing Solutions using the TPS23753 (Rev. A) | 09 Feb 2009 | ||
Application note | Designing an EMI Compliant PoE with Isolated Flyback | 20 May 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS23752EVM-145 — TPS23752 Evaluation Module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP30290 — 18.5V to 57V Aux-Input to 5.3V, 10W PoE Isolated Sync-Flyback Reference Design
PMP9013 — Class 4 Synchronous Flyback Converter (5V @ 4.5A) w/Sleep Mode for PoE Reference Design
PMP8812 — Class 4- High Efficiency 12V Class 4 PoE Converter Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.