The TPS562200 and TPS563200 are simple, easy-to-use, 2-A and 3-A synchronous step-down (buck) converters in 6-pin SOT-23 package.
The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.
These switch mode power supply (SMPS) devices employ D-CAP2 control topology providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.
TPS562200 and TPS563200 operate in Advanced Eco-mode, which maintains high efficiency during light load operation. The devices are available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from –40°C to 85°C of ambient temperature.
PART NUMBER | Output Current (Max) | Package |
---|---|---|
TPS562200 | 2 A | DRL (SOT-236, 6) |
TPS563200 | 3 A |
Changes from Revision D (June 2016) to Revision E (May 2023)
Changes from Revision C (August 2015) to Revision D (June 2016)
Changes from Revision B (July 2014) to Revision C (August 2015)
Changes from Revision A (January 2014) to Revision B (July 2014)
Changes from Revision * (January 2014) to Revision A (January 2014)
PIN | DESCRIPTION | |
---|---|---|
NAME | NUMBER | |
GND | 1 | Ground pin Source terminal of low-side power NFET as well as the ground terminal for controller circuit. Connect sensitive VFB to this GND at a single point. |
SW | 2 | Switch node connection between high-side NFET and low-side NFET. |
VIN | 3 | Input voltage supply pin. The drain terminal of high-side power NFET. |
VFB | 4 | Converter feedback input. Connect to output voltage with feedback resistor divider. |
EN | 5 | Enable input control. Active high and must be pulled up to enable the device. |
VBST | 6 | Supply input for the high-side NFET gate drive circuit. Connect a 0.1µF capacitor between VBST and SW pins. |