SLVSCB0E january 2014 – may 2023 TPS562200 , TPS563200
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
ON-TIME TIMER CONTROL | ||||||
tON | On time | VIN = 12 V, VO = 1.05 V | 150 | ns | ||
tOFF(MIN) | Minimum off time | TA = 25°C, VFB = 0.5 V | 260 | 310 | ns | |
SOFT START | ||||||
tss | Soft-start time | Internal soft-start time, TA = 25°C | 0.7 | 1 | 1.3 | ms |