12 Revision History
Changes from Revision B (September 2015) to Revision C (June 2024)
- Deleted device HBM and CDM ESD classification levels from
FeaturesGo
- Changed Fast Propagation Delays from 13ns to 17ns, Fast
Rise Times from 7ns to 6ns, Fast Fall Times from 6ns to 10ns, and
max Operating Junction Temperature Range from 140°C to
150°CGo
- Changed propagation delay time from 13ns to 17nsGo
- Changed ESD CDM rating from 750V to 1000VGo
- Changed the DGN package RθJA from 71.8 to 48.9,
RθJC(top) from 65.6 to 71.8, RθJB from 7.4 to 22.3,
ψJT from 7.4 to 2.6, ψJB from 31.5 to 22.3,
RθJC(bot) from 19.6 to 4.5. Changed the D package RθJA
from 130.9 to 126.4, RθJC(top) from 80.0 to 67.0, RθJB
from 71.4 to 69.9, ψJT from 21.9 to 19.2, ψJB from 70.9 to
69.1.Go
- Add the IVDD,
IVDDO, IDIS, RINx,
VENx_H, VENx_L,
VENx_HYS. Remove the I VDDq at
INx=GND condition, VON at 25°C,
VDD-VOH and VOL
Changed the I VDDq at INx=VDD from 55μA (min),
110μA (typ), 175μA (max) to 300μA (typ), 450μA (max).
Changed the VON from 3.7V (min), 4.2V (typ) ,
4.65V (max) to 3.8V (min), 4.1V (typ), 4.4V (max). Changed
the VOFF from 3.4V (min), 3.9V (typ) , 4.4V (max)
to 3.5V (min), 3.8V (typ), 4.1V (max). Changed the
VVDD_HYS from 0.2V (min), 0.3V (typ) ,
0.5V (max) to 0.3V (typ). Changed the VINx_H from
1.9V (min), 2.1V (typ) , 2.3V (max) to 1.8V (min), 2V (typ),
2.3V (max). Changed the VINx_L from 1V (min),
1.2V (typ) , 1.4V (max) to 0.8V (min), 1V (typ), 1.2V (max).
Changed the VINx_HYS from 0.7V (min), 0.9V (typ)
, 1.1V (max) to 1V (typ). Changed the ROH from
2.5Ω (min), 5Ω (typ) , 7.5Ω (max) to 5Ω (typ), 8.5Ω (max).
Changed the ROL from 0.15Ω (min), 0.5Ω (typ) , 1Ω
(max) to 0.6Ω (typ), 1.1Ω (max).Go
- Changed the tR from 7ns (typ), 18ns (max) to 6ns (typ),
10ns (max). Changed the tF from 6ns (typ), 10ns (max) to 10ns (typ),
14ns (max). Changed the tD1, tD2, tD3,
tD4from 6ns (min), 13ns (typ), 23 ns (max) to 17ns (typ), 27ns
(max). Changed the tM from 1ns (typ), 4 ns (max) to 1ns (typ), 2ns
(max). Changed the tPWmin from 15ns (typ), 25ns (max) to 10ns (typ),
15ns (max).Go
- Changed Typical Characteristics graphsGo
- Changed Fast Propagation Delays from 13-ns to 17-ns and max
Operating Junction Temperature Range from 140°C to
150°CGo
- Changed the Functional Block DiagramGo
- Changed the threshold voltage and hysteresisGo
- Changed the Output Stage description Go
- Changed the Low
Propagation Delays and Tightly Matched Outputs Go
- Changed the UVLO typical value from 4.25V to 4V and hysteresis from
350mV to 300mVGo
- Changed the Application Curves Go
- Changed propagation delay time from 13ns to 17nsGo
Changes from Revision A (January 2014) to Revision B (September 2015)
- Added ESD Rating table, Feature Description section,
Device Functional Modes, Application and Implementation section,
Power Supply Recommendations section, Layout section,
Device and Documentation Support section, and Mechanical,
Packaging, and Orderable Information section. Go
Changes from Revision * (November 2013) to Revision A (January 2014)
- Changed document status from Product Preview to Production
Data
Go