SLVSD94F November 2017 – November 2024 TPS62088 , TPS62088A , TPS62089A
PRODUCTION DATA
Implementation of integrated circuits in low-profile and fine-pitch surface-mount packages typically requires special attention to power dissipation. Many system-dependent issues such as thermal coupling, airflow, added heat sinks and convection surfaces, and the presence of other heat-generating components affect the power dissipation limits of a given component.
Two basic approaches for enhancing thermal performance are:
For more details on how to use the thermal parameters, see the Thermal Characteristics of Linear and Logic Packages Using JEDEC PCB Designs Application Report and Semiconductor and IC Package Thermal Metrics Application Report.