SLVSDG2G July 2016 – December 2019 TPS2660
PRODUCTION DATA.
To protect the electronic systems from reverse input supply due to miswiring, often a power component like a schottky diode is added in series with the supply line as shown in Figure 35. These additional discretes result in a lossy and bulky protection solution. The TPS2660x devices feature fully integrated reverse input supply protection and does not need an additional diode. These devices can withstand –60 V reverse voltage without damage. Figure 36 illustrates the reverse input polarity protection functionality.