SLVSDG2G July 2016 – December 2019 TPS2660
PRODUCTION DATA.
V(OUT) = 0 V |
RILIM = 5.36 kΩ | OVP Connected to RTN | RFLTb = 100 kΩ | RLOAD = 24 Ω |
RILIM = 5.36 kΩ | RFLTb = 100 kΩ |
RILIM = 5.36 kΩ | RFLTb = 100 kΩ | RLOAD = 24 Ω |
V(OUT) = 0 V |
Taken on 2-Layer board, 2 oz.(0.08-mm thick) with HTSSOP device with RTN plane area: 1 cm2 (Top) and 4.6 cm2 (Bottom) |
RILIM = 5.36 kΩ | RFLTb = 100 kΩ | RLOAD = 24 Ω |
RILIM = 5.36 kΩ |
RILIM = 5.36 kΩ | RFLTb = 100 kΩ | RLOAD = 24 Ω |