SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
The BQ25910 is an integrated three-level switch-mode parallel battery charge management device for single cell Li-ion and Li-polymer batteries. Utilization of the three-level converter maintains highest switch-mode operation efficiency while reducing solution footprint and increasing power density. The device supports fast charging with high input voltage for a wide range of portable devices. The solution integrates reverse-blocking FET (QBLK), and four switching FETs (QHSA, QHSB, QLSB, QLSA). The I2C serial interface with charging and system settings makes the device a truly flexible solution.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ25910 | DSBGA (36) | 2.41 mm x 2.44 mm |