SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
For this design example, use the parameters shown in Table 19.
PARAMETER | VALUE |
---|---|
Input Voltage Range | 3.9 V to 14 V |
Input Current Limit | 2.4 A |
Fast Charge Current | 3.5 A |
Battery Regulation Voltage | 4.35 V |