SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
REG02 is shown in Figure 33 and described in Table 7.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VINDPM[6:0] | ||||||
R/W-0h | R/W-04h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | RESERVED | R/W | Yes | No |
Reserved bit always reads 0h |
|
6 | VINDPM[6] | R/W | Yes | No | 6400 mV |
Absolute input-voltage limit
|
5 | VINDPM[5] | R/W | Yes | No | 3200 mV | |
4 | VINDPM[4] | R/W | Yes | No | 1600 mV | |
3 | VINDPM[3] | R/W | Yes | No | 800 mV | |
2 | VINDPM[2] | R/W | Yes | No | 400 mV | |
1 | VINDPM[1] | R/W | Yes | No | 200 mV | |
0 | VINDPM[0] | R/W | Yes | No | 100 mV |