SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
REG07 is shown in Figure 38 and described in Table 12.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PG_STAT | INDPM_STAT | VINDPM_STAT | TREG_STAT | WD_STAT | CHRG_STAT[2:0] | ||
R-X | R-X | R-X | R-X | R-X | R-X |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7 | PG_STAT | R | Yes | Yes |
Power-good status 0h = Not power good 1h = Power good |
6 | INDPM_STAT | R | Yes | Yes |
INDPM status 0h = Normal 1h = In INDPM regulation |
5 | VINDPM_STAT | R | Yes | Yes |
VINDPM status 0h = Normal 1h = In VINDPM regulation |
4 | TREG_STAT | R | Yes | Yes |
Device thermal-regulation status 0h = Normal 1h = In thermal regulation |
3 | WD_STAT | R | Yes | No |
I2C watchdog-timer status 0h = Normal 1h = Watchdog timer expired |
2-0 | CHRG_STAT[2:0] | R | Yes | Yes |
Charge status 0h = Not charging 1h = Reserved 2h = Reserved 3h = Fast charging (CC mode) 4h = Taper charging (CV mode) 5h = Reserved 6h = Reserved 7h = Reserved |