SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
In order to charge single-cell Li-Ion battery, the device requires a power supply between 3.9 V and 14 V with at least 500-mA current rating connected to VBUS. Additionally, a single-cell Li-Ion battery with voltage > VBAT_LOWV should be connected between at the output of the switched inductor, between BATP and BATN terminals.