SLVSDU0B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
REG04 is shown in Figure 35 and described in Table 9.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/W-0h | R/W-3h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7-0 | RESERVED | R/W | Yes | Yes |
Reserved bit always reads 03h |