SLVSE03B April 2019 – February 2021 TPS929120-Q1
PRODUCTION DATA
The TPS929120-Q1 can enter EEPROM program state by pulling up the REF pin voltage to 5 V or writing multiple configuration registers to enter EEPROM program state. The TPS929120-Q1 ignores diagnostics and fault input except supply or LDO UVLO and overtemperature protection in EEPROM program state. Refer to EEPROM Programming for details of getting into program state.