SLVSE03B April 2019 – February 2021 TPS929120-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
SUPPLY | Device supply voltage | 4.5 | 36 | V | |
IOUT0-IOUT11 | Channel output current | 0.5 | 75 | mA | |
FS | External fail-safe selection input | 0 | V(SUPPLY) | V | |
TX | FlexWire TX output | 0 | 5 | V | |
RX | FlexWire RX input | 0 | 5 | V | |
VLDO | Internal 5V LDO output | 0 | 5 | V | |
I(VLDO) | LDO external current load | 0 | 80 | mA | |
ADDR2/CLK, ADDR1/PWM1, ADDR0/PWM0 | Device address selection and external CLK/PWM inputs | 0 | 5 | V | |
REF | Current reference setting | 0 | 5 | V | |
ERR | Error feedback open-drain output | 0 | 20 | V | |
t(r_RX) | RX risetime | 5%/fCLK | |||
t(f_RX) | RX falltime | 5%/fCLK | |||
fCLK | FlexWire frequency | 10 | 1000 | kHz | |
DSYNC | Synchronization pulse dutycycle | 45 | 50 | 55 | % |
TA | Ambient temperature | –40 | 125 | °C | |
TJ | Junction temperature | –40 | 150 | °C |