SLVSE03B April 2019 – February 2021 TPS929120-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
t(ODPW) | Diagnostics pulse-width, CONF_ODPW = 0h | 100 | µs | ||
t(CONV) | time needed to complete one AD conversion | 57 | µs | ||
t(OPEN_deg) | Open-circuit deglitch timer | 5 | µs | ||
t(SHORT_deg) | Short-circuit deglitch timer | 5 | µs | ||
t(retry) | Fault retry timer | 10 | ms |