SLVSE49B July 2017 – August 2024 ESD401
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ESD401DPYR | X1SON | DPY | 2 | 10,000 | 180.00 | 8.400 | 0.67 | 1.15 | 0.46 | 2.0 | 8.000 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
ESD401DPYR | X1SON | DPY | 2 | 10,000 | 185.000 | 210.000 | 35.000 |