SLVSE94G September 2018 – June 2024 TPS2663
PRODUCTION DATA
The TPS2663x eFuse is designed for the supply voltage range of 4.5 V ≤ VIN ≤ 60 V. If the input supply is located more than a few inches from the device, TI recommends an input ceramic bypass capacitor higher than 0.1 μF. Power supply must be rated higher than the current limit set to avoid voltage droops during overcurrent and short-circuit conditions.