SLVSE94G September 2018 – June 2024 TPS2663
PRODUCTION DATA
The TPS2663x is an industrial eFuse, typically used for hot-swap and power rail protection applications. The device operates from 4.5 V to 60 V with adjustable current limit, output power limit, overvoltage, undervoltage and reverse polarity protections. The device aids in controlling inrush current and provides robust protection against reverse current and filed miss-wiring conditions for systems such as PLCs, Industrial PCs, Control and Automation and Sensors. The device also provides robust protection for multiple faults on the system rail
The Detailed Design Procedure section can be used to select component values for the device. Additionally, a spreadsheet design tool, TPS2663 Design Calculator, is available in the web product folder.