Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS56637 4.5-V to 28-V Input, 6-A Synchronous Buck Converter
1 Features
- 4.5-V to 28-V input voltage range
- 0.6-V to 13-V output voltage range
- 6-A maximum continuous output current
- Integrated 26-mΩ and 12-mΩ MOSFETs
- 0.6-V ±1% Reference Voltage
- D-CAP3™ control mode for fast transient response
- Eco-mode™ and FCCM (forced continuous conduction mode) selectable for light-load operation through MODE pin
- Internal 2-ms soft start
- Built-in output discharge function
- 500-kHz switching frequency
- Power good indicator to monitor output voltage
- Cycle by cycle over current limit
- Non-latched protections for UV, OV, OT and UVLO
- –40°C to +150°C operating junction temperature
- Small 10-Pin 3.0-mm × 3.0-mm HotRod™ QFN Package
- Available in WEBENCH® Power Designer to create custom designs
2 Applications
- Enterprise systems: multifunction printers, storage
- Personal electronics: TVs, speakers, set-top box, portable electronics
- Industrial applications: electronic point of sale, factory automation and control, motor drives
- General purposes for 12-V,19-V, 24-V power-bus supply