SLVSEG1A July 2018 – September 2019 TPS56637
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 32 | V |
BOOT | –0.3 | SW+6 | V | |
BOOT-SW | –0.3 | 6.0 | V | |
EN, FB, MODE | –0.3 | 6.0 | V | |
PGND, AGND | –0.3 | 0.3 | V | |
Output voltage | SW | –0.3 | 32 | V |
SW (<10 ns transient) | –4 | 32.5 | V | |
PG | -0.3 | 6 | V | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |