SLVSES2J August 2018 – May 2021 TLV803E , TLV809E , TLV810E
PRODMIX
Select the TLV803EA29DBZR to satisfy the voltage threshold requirement for 3.3-V rail monitoring. As mentioned in Table 12-1, the TLV803EA29DBZR triggers an undervoltage fault at the RESET output when VDD falls below VIT- which is 2.93 V for this device variant. Place a pull-up resistor on RESET to VDD to satisfy the output logic requirement while not violating the IRESET recommended limit.