SLVSES2J August 2018 – May 2021 TLV803E , TLV809E , TLV810E
PRODMIX
Make sure that the connection to the VDD pin is low impedance. Good analog design practice recommends placing a minimum 0.1-µF ceramic capacitor as close to the VDD pin as possible. A pull-up resistor is required for the open-drain output. Place the pull-up resistor on the RESET pin as close to the pin as possible.