SLVSET0E May   2020  – October 2024 TPS61378-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  VCC Power Supply
      2. 7.3.2  Input Undervoltage Lockout (UVLO)
      3. 7.3.3  Enable and Soft Start
      4. 7.3.4  Shut Down
      5. 7.3.5  Switching Frequency Setting
      6. 7.3.6  Spread Spectrum Frequency Modulation
      7. 7.3.7  Adjustable Peak Current Limit
      8. 7.3.8  Bootstrap
      9. 7.3.9  Load Disconnect
      10. 7.3.10 MODE/SYNC Configuration
      11. 7.3.11 Overvoltage Protection (OVP)
      12. 7.3.12 Output Short Protection/Hiccup
      13. 7.3.13 Power-Good Indicator
      14. 7.3.14 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Forced PWM Mode
      2. 7.4.2 Auto PFM Mode
      3. 7.4.3 External Clock Synchronization
      4. 7.4.4 Down Mode
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Programming the Output Voltage
        2. 8.2.2.2 Setting the Switching Frequency
        3. 8.2.2.3 Setting the Current Limit
        4. 8.2.2.4 Selecting the Inductor
        5. 8.2.2.5 Selecting the Output Capacitors
        6. 8.2.2.6 Selecting the Input Capacitors
        7. 8.2.2.7 Loop Stability and Compensation
          1. 8.2.2.7.1 Small Signal Model
          2. 8.2.2.7.2 Loop Compensation Design Steps
          3. 8.2.2.7.3 Selecting the Bootstrap Capacitor
          4. 8.2.2.7.4 VCC Capacitor
      3. 8.2.3 Application Curves
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Glossary
    6. 11.6 Electrostatic Discharge Caution
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Description

The TPS61378-Q1 is a fully-integrated synchronous boost converter with an integrated load disconnect function. The input voltage covers 2.3V to 14V while the maximal output voltage covers up to 18.5V. The switching current limit is programmable from 1A to 4.8A. The device consumes 25μA quiescent current from VIN.

The TPS61378-Q1 employs peak current mode control with the switching frequency programmable from 200kHz to 2.2MHz. The device works in fixed frequency PWM operation in medium to heavy loads. There are two optional modes in light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The switching frequency can be synchronized to an external clock. The TPS61378-Q1 uses the spread spectrum of the internal clock to be more EMI friendly at FPWM mode. In addition, there is an internal soft-start time to limit the inrush current.

The TPS61378-Q1 has various fixed output voltage versions to save the external feedback resistor. It supports the external loop compensation so that the stability and transient response can be optimized at wider VOUT/VIN ranges. It also integrates robust protection features including output short protection, output overvoltage protection, and thermal shutdown protection. The TPS61378-Q1 is available in a 3mm × 3mm 16-pin QFN package with wettable flank.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
TPS61378-Q1 WQFN-16 3.0mm × 3.0mm
For all available packages, see the orderable addendum at the end of the data sheet.
TPS61378-Q1 Typical Application Typical Application