TPS61378-Q1
- AEC-Q100 qualified for automotive applications
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Function Safety-Capable
- Flexible input and output operation range
- Input voltage range: 2.3 V to 14 V
- Programmable output voltage range: 4.0 V to 18.5 V
- Fixed output options: 5 V, 5.25 V, and 5.5 V
- Programmable peak current limit: 1 A to 4.8 A
- Avoid AM band interference and crosstalk
- Dynamically programmable switching frequency: 200 kHz to 2.2 MHz
- Spread spectrum frequency modulation
- Optional clock synchronization
- Minimize solution size for space constraint applications
- Integrated LS/HS/ISO FET: RDS(ON) 50 mΩ/50 mΩ/100 mΩ
- Support up to 2.2 MHz with small L-C
- Minimized light load and idle state current consumption
- 25-µA quiescent current into VIN pin
- 0.5-µA shutdown current into VIN pin
- Selectable auto PFM and forced PWM mode
- True load disconnect during shutdown or fault conditions
- Integrated protection features
- Supports VIN close to VOUT operation
- Input undervoltage lockout and output overvoltage protection
- Hiccup output short circuit protection
- Power good indicator
- Thermal shutdown protection at 165°C
- Higher than 90% efficiency under 0.8-A load from 3.3-V to 9-V conversion
The TPS61378-Q1 is a fully-integrated synchronous boost converter with an integrated load disconnect function. The input voltage covers 2.3 V to 14 V while the maximal output voltage covers up to 18.5 V. The switching current limit is programmable from 1 A to 4.8 A. The device consumes 25-µA quiescent current from VIN.
The TPS61378-Q1 employs peak current mode control with the switching frequency programmable from 200 kHz to 2.2 MHz. The device works in fixed frequency PWM operation in medium to heavy loads. There are two optional modes in light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The switching frequency can be synchronized to an external clock. The TPS61378-Q1 uses the spread spectrum of the internal clock to be more EMI friendly at FPWM mode. In addition, there is an internal soft-start time to limit the inrush current.
The TPS61378-Q1 has various fixed output voltage versions to save the external feedback resistor. It supports the external loop compensation so that the stability and transient response can be optimized at wider VOUT/VIN ranges. It also integrates robust protection features including output short protection, output overvoltage protection, and thermal shutdown protection. The TPS61378-Q1 is available in a 3-mm × 3-mm 16-pin QFN package with wettable flank.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS61378-Q1 25-µA Quiescent Current Synchronous Boost Converter with Load Disconnect datasheet (Rev. D) | PDF | HTML | 19 Jul 2021 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Measuring and Understanding the Output Voltage Ripple of a Boost Converter | PDF | HTML | 22 Feb 2021 | |
Functional safety information | TPS61378-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. C) | PDF | HTML | 20 Oct 2020 | |
User guide | TPS61378Q1EVM-060 Evaluation Module (Rev. A) | PDF | HTML | 11 Sep 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61378Q1EVM-060 — TPS61378QRTE evaluation module
The TPS61378Q1EVM-060 allows you to evaluate the TPS61378-Q1 fully-integrated synchronous boost converter with optional load disconnect function. The device is suitable as a post-boost for automotive applications, boosting from a regulated 3.3-V or 5-V rail with a programmable current limit up to (...)
TPS61379Q1EVM-082 — TPS61379Q1 25uA IQ synchronous boost converter evaluation module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.