TPS61379Q1EVM-082

TPS61379Q1 25uA IQ synchronous boost converter evaluation module

TPS61379Q1EVM-082

Order now

Overview

The TPS61379-Q1 is a fully-integrated synchronous boost converter with load disconnect function integrated. The device is suitable as a post-boost for automotive applications with a current limit of 2-A and maximum 18.5 V output voltage. It supports an input voltage from 2.3 V to 14 V and 25-uA low quiescent current.

Features
  • Input voltage range: 2.3V to 14V
  • Output voltage range: 4.0V to 18.5V
  • Qualified for automotive applications
  • Switch peak current limit: 2A
  • Spread spectrum frequency modulation
AC/DC & DC/DC converters (integrated FET)
TPS61378-Q1 18.5V output, 4.8A synchronous boost converter with load disconnect TPS61379-Q1 25µA quiescent current synchronous boost converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS61379Q1EVM-082 — TPS61379Q1 25uA IQ synchronous boost converter evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS61379Q1EVM-082 Evaluation Module PDF | HTML 12 Apr 2021
Certificate TPS61379Q1EVM-082 EU Declaration of Conformity (DoC) 16 Mar 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos