TPS61379-Q1

ACTIVE

25µA quiescent current synchronous boost converter

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Boost Type Converter Vin (min) (V) 2.3 Vin (max) (V) 14 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Spread Spectrum, Synchronous Rectification, UVLO Fixed Control mode current mode Vout (min) (V) 4 Vout (max) (V) 18.5 Iq (typ) (µA) 25 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 2
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Boost Type Converter Vin (min) (V) 2.3 Vin (max) (V) 14 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Spread Spectrum, Synchronous Rectification, UVLO Fixed Control mode current mode Vout (min) (V) 4 Vout (max) (V) 18.5 Iq (typ) (µA) 25 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 2
WQFN (RTE) 16 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Function Safety-Capable
  • Flexible input and output operation range
    • Input voltage range: 2.3 V to 14 V
    • Programmable output voltage range: 4.0 V to 18.5 V
    • 5-V, 5.25-V, 5.5-V fixed output options
    • Fixed 2-A peak current limit
  • Avoid AM band interference and crosstalk
    • Dynamically programmable switching frequency: 200 kHz to 2.2 MHz
    • Spread spectrum frequency modulation
    • Optional clock synchronization
  • Minimize solution size for space constraint applications
    • Integrated LS/HS/ISO FET: RDS(ON) 50 mΩ/50 mΩ/100 mΩ
    • Support up to 2.2 MHz with small L-C
  • Minimized light load and idle state current consumption
    • 25-µA quiescent current into VIN pin
    • 0.5-µA shutdown current into VIN pin
    • Selectable auto PFM and forced PWM mode
    • True load disconnect during shutdown or fault conditions
  • Integrated protection features
    • Support VIN close to VOUT operation
    • Input undervoltage lockout and output overvoltage protection
    • Hiccup output short circuit protection
    • Power good indicator
    • Thermal shutdown protection at 165°C
  • Higher than 90% efficiency under 0.25-A load from 3.3-V to 9-V conversion
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Function Safety-Capable
  • Flexible input and output operation range
    • Input voltage range: 2.3 V to 14 V
    • Programmable output voltage range: 4.0 V to 18.5 V
    • 5-V, 5.25-V, 5.5-V fixed output options
    • Fixed 2-A peak current limit
  • Avoid AM band interference and crosstalk
    • Dynamically programmable switching frequency: 200 kHz to 2.2 MHz
    • Spread spectrum frequency modulation
    • Optional clock synchronization
  • Minimize solution size for space constraint applications
    • Integrated LS/HS/ISO FET: RDS(ON) 50 mΩ/50 mΩ/100 mΩ
    • Support up to 2.2 MHz with small L-C
  • Minimized light load and idle state current consumption
    • 25-µA quiescent current into VIN pin
    • 0.5-µA shutdown current into VIN pin
    • Selectable auto PFM and forced PWM mode
    • True load disconnect during shutdown or fault conditions
  • Integrated protection features
    • Support VIN close to VOUT operation
    • Input undervoltage lockout and output overvoltage protection
    • Hiccup output short circuit protection
    • Power good indicator
    • Thermal shutdown protection at 165°C
  • Higher than 90% efficiency under 0.25-A load from 3.3-V to 9-V conversion

The TPS61379-Q1 is a fully integrated synchronous boost converter with load disconnect function integrated. The input voltage covers 2.3 V to 14 V, while the maximal output voltage is up to 18.5 V. The switching current limit is 2 A typical. It consumes 25-µA quiescent current from VIN.

The TPS61379-Q1 employs the peak current mode control with the switching frequency programmable from 200 kHz to 2.2 MHz. The device works in fixed frequency PWM operation in medium to heavy load. There are two optional modes in light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The switching frequency can be synchronized to an external clock. The TPS61379-Q1 uses the spread spectrum of the internal clock to be more EMI friendly at FPWM mode. In addition, there is an internal soft-start time to limit the inrush current.

The TPS61379-Q1 has various fixed output voltage versions to save the external feedback resistor. It supports the external loop compensation so that the stability and transient response can be optimized at wider VOUT/VIN ranges. It also integrates robust protection features including the output short protection, output overvoltage protection, and thermal shutdown protection. The TPS61379-Q1 is available in a 3-mm × 3-mm 16-pin QFN package with wettable flank.

The TPS61379-Q1 is a fully integrated synchronous boost converter with load disconnect function integrated. The input voltage covers 2.3 V to 14 V, while the maximal output voltage is up to 18.5 V. The switching current limit is 2 A typical. It consumes 25-µA quiescent current from VIN.

The TPS61379-Q1 employs the peak current mode control with the switching frequency programmable from 200 kHz to 2.2 MHz. The device works in fixed frequency PWM operation in medium to heavy load. There are two optional modes in light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The switching frequency can be synchronized to an external clock. The TPS61379-Q1 uses the spread spectrum of the internal clock to be more EMI friendly at FPWM mode. In addition, there is an internal soft-start time to limit the inrush current.

The TPS61379-Q1 has various fixed output voltage versions to save the external feedback resistor. It supports the external loop compensation so that the stability and transient response can be optimized at wider VOUT/VIN ranges. It also integrates robust protection features including the output short protection, output overvoltage protection, and thermal shutdown protection. The TPS61379-Q1 is available in a 3-mm × 3-mm 16-pin QFN package with wettable flank.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS61378-Q1 ACTIVE 18.5-V output, 4.8-A synchronous boost converter with load disconnect This product has a programmable switch current limit from 1 A to 4.8 A.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS61379-Q1 25-µA Quiescent Current Synchronous Boost Converter with Load Disconnect datasheet (Rev. B) PDF | HTML 13 Oct 2021
EVM User's guide TPS61379Q1EVM-082 Evaluation Module PDF | HTML 12 Apr 2021
Functional safety information TPS61379-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 29 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61379Q1EVM-082 — TPS61379Q1 25uA IQ synchronous boost converter evaluation module

The TPS61379-Q1 is a fully-integrated synchronous boost converter with load disconnect function integrated. The device is suitable as a post-boost for automotive applications with a current limit of 2-A and maximum 18.5 V output voltage. It supports an input voltage from 2.3 V to 14 V and 25-uA (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS61378-Q1 FPWM Version PSpice model

SLVMDF2.ZIP (92 KB) - PSpice Model
Calculation tool

SLVRBI0 TPS61379 Calculation Tool v1.0

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS61379-Q1 25µA quiescent current synchronous boost converter
Reference designs

TIDA-020047 — Two-device mmWave cascade reference design for automotive 4D imaging radar

This automotive radar reference design is a cascaded 76-GHz to 81-GHz radar sensor module. This includesa two-device cascaded array of AWR2243 devices and an AM2732R radar processor. In this cascaded radar configuration, a primary device distributes a 20-GHz local-oscillator (LO) signal to both (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos