SLVSET0E May 2020 – October 2024 TPS61378-Q1
PRODUCTION DATA
The TPS61378-Q1 uses a fixed-frequency control scheme. The switching frequency can be programmed between 200kHz and 2.2Mhz using a resistor from the FREQ pin to GND. The resistor must be connected when the oscillator is synchronized by external clock. The resistance is defined by Equation 1.
where
For example, the switching frequency is 2.2 MHz if the resistance between FREQ pin and GND is 18kΩ. This pin cannot be left floating or tied to VCC.