SLVSET0E May 2020 – October 2024 TPS61378-Q1
PRODUCTION DATA
A typical application example is dual cameras powered through a coax cable, which normally requires 9.0-V output as its bias voltage and consumes less than 600 mA current. 800-mA load current is designed to provide margin. The following design procedure can be used to select external component values for the TPS61378-Q1.
PARAMETERS | VALUES |
---|---|
Input Voltage | 3.3 V to 6.4 V |
Output Voltage | 9.0 V |
Switching Frequency | 2.2 MHz |
Output Current | 800 mA |
Output Voltage Ripple | ± 25 mV |